Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
Unit of Measure
1 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Connection Type

Cable Direction

Web Price

CAD

AZM46AK - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Cable - $372.00 -
AZM46MK - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Cable - $563.00 -
AZM46A0K - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Cable - $372.00 -
AZM46M0K - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Cable - $563.00 -
AZM46AKH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Connector - $404.00 -
AZM46A0KH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Connector - $404.00 -
AZM46MKH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Connector - $598.00 -
AZM46M0KH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Connector - $598.00 -
Unit of Measure
1