Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLHM230KCM-GFS / GFS2G5FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP65 - 4 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 $625.00 - -
BLHM230KCM-GFS / GFS2G10FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP65 - 8.6 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 $625.00 - -
BLHM230KCM-GFS / GFS2G15FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP65 - 13.2 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 $625.00 - -
BLHM230KCM-GFS / GFS2G20FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP65 - 17.70 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 $625.00 - -
BLHM230KCM-GFS / GFS2G30FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP65 - 25 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 $640.00 - -
BLHM230KCM-GFS / GFS2G50FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 $640.00 - -
BLHM230KCM-GFS / GFS2G100FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP65 - 86 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 $640.00 - -
BLHM230KCM-GFS / GFS2G200FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP65 - 150 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 $653.00 - -
BLHM450KCM-GFS / GFS4G5 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP65 - 7.6 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 $570.00 - -
BLHM450KCM-GFS / GFS4G10 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP65 - 15 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 $570.00 - -
BLHM450KCM-GFS / GFS4G15 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP65 - 23 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 $570.00 - -
BLHM450KCM-GFS / GFS4G20 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP65 - 30 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 $570.00 - -
BLHM450KCM-GFS / GFS4G30 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 $579.00 - -
BLHM450KCM-GFS / GFS4G50 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP65 - 72 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 $579.00 - -
BLHM450KCM-GFS / GFS4G100 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP65 - 141 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 $579.00 - -
BLHM450KCM-GFS / GFS4G200 - 50 W (1/15 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 15 mm - IP65 - 141 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 $590.00 - -
BLHM450KCM-GFS / GFS4G5FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP65 - 7.1 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 $698.00 - -
BLHM450KCM-GFS / GFS4G10FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP65 - 14.1 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 $698.00 - -
BLHM450KCM-GFS / GFS4G15FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP65 - 21 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 $698.00 - -
BLHM450KCM-GFS / GFS4G20FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP65 - 28 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 $698.00 - -
BLHM450KCM-GFS / GFS4G30FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP65 - 43 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 $713.00 - -
BLHM450KCM-GFS / GFS4G50FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP65 - 71 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 $713.00 - -
BLHM450KCM-GFS / GFS4G100FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP65 - 143 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 $713.00 - -
BLHM450KCM-GFS / GFS4G200FR - 50 W (1/15 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP65 - 280 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 $725.00 - -
BLHM5100KCM-GFS / GFS5G5 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP65 - 15.9 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 $644.00 - -
Unit of Measure
« 6 7 8 9 10 »