Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLHM5100KCM-GFS / GFS5G10 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 18 mm - IP65 - 31 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 $644.00 - -
BLHM5100KCM-GFS / GFS5G15 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP65 - 47 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 $644.00 - -
BLHM5100KCM-GFS / GFS5G20 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 18 mm - IP65 - 63 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 $644.00 - -
BLHM5100KCM-GFS / GFS5G30 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 18 mm - IP65 - 91 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 $656.00 - -
BLHM5100KCM-GFS / GFS5G50 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 18 mm - IP65 - 152 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 $656.00 - -
BLHM5100KCM-GFS / GFS5G100 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 18 mm - IP65 - 260 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 $656.00 - -
BLHM5100KCM-GFS / GFS5G200 - 100 W (1/8 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 18 mm - IP65 - 260 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 $667.00 - -
BLHM5100KCM-GFS / GFS5G5FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - IP65 - 15 lb-in - Power Off Activated Type (For load holding) - 20 ~ 600 $783.00 - -
BLHM5100KCM-GFS / GFS5G10FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - IP65 - 30 lb-in - Power Off Activated Type (For load holding) - 10 ~ 300 $783.00 - -
BLHM5100KCM-GFS / GFS5G15FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - IP65 - 45 lb-in - Power Off Activated Type (For load holding) - 6.7 ~ 200 $783.00 - -
BLHM5100KCM-GFS / GFS5G20FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - IP65 - 60 lb-in - Power Off Activated Type (For load holding) - 5 ~ 150 $783.00 - -
BLHM5100KCM-GFS / GFS5G30FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - IP65 - 90 lb-in - Power Off Activated Type (For load holding) - 3.3 ~ 100 $794.00 - -
BLHM5100KCM-GFS / GFS5G50FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - IP65 - 150 lb-in - Power Off Activated Type (For load holding) - 2 ~ 60 $794.00 - -
BLHM5100KCM-GFS / GFS5G100FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - IP65 - 300 lb-in - Power Off Activated Type (For load holding) - 1 ~ 30 $794.00 - -
BLHM5100KCM-GFS / GFS5G200FR - 100 W (1/8 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - IP65 - 600 lb-in - Power Off Activated Type (For load holding) - 0.5 ~ 15 $808.00 - -
BXM230-A2 - 30 W (1/25 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP54 - 0.89 lb-in - - $377.00 - -
BXM230M-A2 - 30 W (1/25 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP54 - 0.89 lb-in - Power off activated type, automatically controller by the driver - $593.00 - -
BXM460-A2 - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 10 mm - IP54 - 1.75 lb-in - - $394.00 - -
BXM460M-A2 - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 10 mm - IP54 - 1.75 lb-in - Power off activated type, automatically controller by the driver - $611.00 - -
BXM5120-A2 - 120 W (1/6 HP) - AC - Round Shaft (No Gearhead) - - 12 mm - IP54 - 3.5 lb-in - - $396.00 - -
BXM5120M-A2 - 120 W (1/6 HP) - AC - Round Shaft (No Gearhead) - - 12 mm - IP54 - 3.5 lb-in - Power off activated type, automatically controller by the driver - $670.00 - -
BXM6200-A - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP54 - 5.75 lb-in - - $409.00 - -
BXM6200M-A - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP54 - 5.75 lb-in - Power off activated type, automatically controller by the driver - $653.00 - -
BXM6400-A - 400 W (1/2 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP54 - 11.5 lb-in - - $518.00 - -
BXM6400M-A - 400 W (1/2 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP54 - 11.5 lb-in - Power off activated type, automatically controller by the driver - $766.00 - -
Unit of Measure
« 11 12 13 14 15 »