ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM460SHP-GFV / GFV4G5S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in | - | - 16 ~ 800 | $335.00 | - |
- |
| BLM460SHP-GFV / GFV4G10S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - | - 8 ~ 400 | $335.00 | - |
- |
| BLM460SHP-GFV / GFV4G15S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - 5.3 ~ 267 | $335.00 | - |
- |
| BLM460SHP-GFV / GFV4G20S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP66 | - 31 lb-in | - | - 4 ~ 200 | $335.00 | - |
- |
| BLM460SHP-GFV / GFV4G30S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP66 | - 46 lb-in | - | - 2.7 ~ 133 | $344.00 | - |
- |
| BLM460SHP-GFV / GFV4G50S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP66 | - 76 lb-in | - | - 1.6 ~ 80 | $344.00 | - |
- |
| BLM460SHP-GFV / GFV4G100S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.8 ~ 40 | $344.00 | - |
- |
| BLM460SHP-GFV / GFV4G200S | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - 0.4 ~ 20 | $355.00 | - |
- |
| BLM260HP-AS | - 60 W (1/12 HP) | - AC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP66 | - 1.6875 lb-in | - | - 80 ~ 4000 | $186.00 | - |
- |
| BLM5120HP-GFV / GFV5G5AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 inch | - IP66 | - 17.6 lb-in | - | - 16 ~ 800 | $409.00 | - |
- |
| BLM5120HP-GFV / GFV5G10AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 inch | - IP66 | - 36 lb-in | - | - 8 ~ 400 | $409.00 | - |
- |
| BLM5120HP-GFV / GFV5G15AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 inch | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | $409.00 | - |
- |
| BLM5120HP-GFV / GFV5G20AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 inch | - IP66 | - 71 lb-in | - | - 4 ~ 200 | $409.00 | - |
- |
| BLM5120HP-GFV / GFV5G30AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 inch | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | $420.00 | - |
- |
| BLM5120HP-GFV / GFV5G50AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 inch | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | $420.00 | - |
- |
| BLM5120HP-GFV / GFV5G100AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 inch | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | $420.00 | - |
- |
| BLM5120HP-GFV / GFV5G200AS | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 3/4 inch | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | $431.00 | - |
- |
| BLM5120HPK / 5H10C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 5/8 inch | - IP66 | - 28 lb-in | - | - 8 ~ 360 | $623.00 | - |
- |
| BLM5120HPK / 5H15C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 5/8 inch | - IP66 | - 42 lb-in | - | - 5.3 ~ 240 | $623.00 | - |
- |
| BLM5120HPK / 5H20C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 5/8 inch | - IP66 | - 57 lb-in | - | - 4 ~ 180 | $623.00 | - |
- |
| BLM5120HPK / 5H30C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 5/8 inch | - IP66 | - 85 lb-in | - | - 2.7 ~ 120 | $631.00 | - |
- |
| BLM5120HPK / 5H50C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 5/8 inch | - IP66 | - 141 lb-in | - | - 1.6 ~ 72 | $631.00 | - |
- |
| BLM5120HPK / 5H100C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 5/8 inch | - IP66 | - 280 lb-in | - | - 0.8 ~ 36 | $631.00 | - |
- |
| BLM5120HPK / 5H200C | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 5/8 inch | - IP66 | - 470 lb-in | - | - 0.4 ~ 18 | $634.00 | - |
- |
| BLM5120HP-GFV / GFV5G5S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP66 | - 17.6 lb-in | - | - 16 ~ 800 | $409.00 | - |
- |