Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLM6200SHP-GFV / GFV6G100S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 450 lb-in - - 0.8 ~ 40 $545.00 - -
BLM6200SHP-GFV / GFV6G200S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 610 lb-in - - 0.4 ~ 20 $545.00 - -
BLM5200HPK / 5AB5B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 21 lb-in - - 16 ~ 720 $615.00 - -
BLM5200HPK / 5AB10B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 43 lb-in - - 8 ~ 360 $615.00 - -
BLM5200HPK / 5AB20B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 85 lb-in - - 4 ~ 180 $615.00 - -
BLM5200HPK / 5CB30B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 115 lb-in - - 2.7 ~ 120 $650.00 - -
BLM5200HPK / 5CB50B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 199 lb-in - - 1.6 ~ 72 $650.00 - -
BLM5200HPK / 5EB100B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 420 lb-in - - 0.8 ~ 36 $798.00 - -
BLM5200HPK / 5EB200B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 800 lb-in - - 0.4 ~ 18 $798.00 - -
BLM5200HPK / 5KB300B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 1160 lb-in - - 0.27 ~ 12 $993.00 - -
BLM5200HPK / 5KB450B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 1750 lb-in - - 0.18 ~ 8 $993.00 - -
BLM5200HPK / 5SB600B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 2200 lb-in - - 0.13 ~ 6 $1,179.00 - -
BLM5200HPK / 5SB1200B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 1200 :1 - 40 mm - IP44 - 4500 lb-in - - 0.07 ~ 3 $1,179.00 - -
BLM5200HPK / 5XH5S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 25 mm - IP66 - 18.5 lb-in - - 16 ~ 720 $863.00 - -
BLM5200HPK / 5XH10S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 25 mm - IP66 - 36 lb-in - - 8 ~ 360 $863.00 - -
BLM5200HPK / 5XH15S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 25 mm - IP66 - 54 lb-in - - 5.3 ~ 240 $863.00 - -
BLM5200HPK / 5XH20S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 25 mm - IP66 - 73 lb-in - - 4 ~ 180 $863.00 - -
BLM5200HPK / 5XH30S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 25 mm - IP66 - 118 lb-in - - 2.7 ~ 120 $863.00 - -
BLM5200HPK / 5XH50S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 25 mm - IP66 - 197 lb-in - - 1.6 ~ 72 $902.00 - -
BLM5200HPK / 5YH100S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 30 mm - IP66 - 360 lb-in - - 0.8 ~ 36 $1,109.00 - -
BLM5200HPK / 5YH200S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 30 mm - IP66 - 730 lb-in - - 0.4 ~ 18 $1,318.00 - -
BLM5200HPK / 5KV300S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 1160 lb-in - - 0.27 ~ 12 $1,099.00 - -
BLM5200HPK / 5KV450S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 1750 lb-in - - 0.18 ~ 8 $1,099.00 - -
BLM5200HP-AS - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.625 lb-in - - 80 ~ 4000 $272.00 - -
BLM6400SHP-GFV / GFV6G5AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP66 - 50.40 lb-in - - 16 ~ 800 $552.00 - -
Unit of Measure
 1 2 3 4 5 »