Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5200HPK / 5AB20A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 3/4 inch - IP44 - 85 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $615.00 -
BLM5200HPK / 5CB30A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 7/8 inch - IP44 - 115 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $650.00 -
BLM5200HPK / 5CB50A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 7/8 inch - IP44 - 199 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $650.00 -
BLM5200HPK / 5EB100A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 1-1/8 inch - IP44 - 420 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $798.00 -
BLM5200HPK / 5EB200A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 1-1/8 inch - IP44 - 800 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $798.00 -
BLM5200HPK / 5KB300A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 1-1/4 inch - IP44 - 1160 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $989.00 -
BLM5200HPK / 5KB450A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 1-1/4 inch - IP44 - 1750 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $989.00 -
BLM5200HPK / 5SB600A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 1-5/8 inch - IP44 - 2200 lb-in - - - 0.13 ~ 6 (reference only when used with an inverter) $1,180.00 -
BLM5200HPK / 5SB1200A - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 1200 :1 - 1-5/8 inch - IP44 - 4500 lb-in - - - 0.07 ~ 3 (reference only when used with an inverter) $1,180.00 -
BLM5200HPK / 5XH5C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 1 inch - IP66 - 18.5 lb-in - - - 16 ~ 720 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH10C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 1 inch - IP66 - 36 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH15C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 1 inch - IP66 - 54 lb-in - - - 5.3 ~ 240 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH20C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 1 inch - IP66 - 73 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH30C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 1 inch - IP66 - 118 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH50C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 1 inch - IP66 - 197 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $902.00 -
BLM5200HPK / 5YH100C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 1-1/4 inch - IP66 - 360 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $1,109.00 -
BLM5200HPK / 5YH200C - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 1-1/4 inch - IP66 - 730 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $1,318.00 -
BLM5200HPK / 5KV300C - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 1-1/4 inch - IP66 - 1160 lb-in - - - 0.27 ~ 12 (reference only when used with an inverter) $1,101.00 -
BLM5200HPK / 5KV450C - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 1-1/4 inch - IP66 - 1750 lb-in - - - 0.18 ~ 8 (reference only when used with an inverter) $1,101.00 -
BLM6200SHP-GFV / GFV6G5S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 25 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $511.00 -
BLM6200SHP-GFV / GFV6G10S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 50 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $511.00 -
BLM6200SHP-GFV / GFV6G15S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 76 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $511.00 -
BLM6200SHP-GFV / GFV6G20S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 101 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $511.00 -
BLM6200SHP-GFV / GFV6G30S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 145 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $526.00 -
BLM6200SHP-GFV / GFV6G50S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 240 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $526.00 -
Unit of Measure
1 2 3 4 5 »