Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BLF_top.jpg

The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.

  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 970 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
« 6 7 8 9 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Web Price

BLF5120A-A - 3.54 in. - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - 80 ~ 4000 Request Quote
BLF5120C-A - 3.54 in. - 120 W (1/6 HP) - Single-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - 80 ~ 4000 Request Quote
BLF5120S-A - 3.54 in. - 120 W (1/6 HP) - Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - 80 ~ 4000 Request Quote
BLF6200A-5 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in - 16 ~ 800 Request Quote
BLF6200A-10 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in - 8 ~ 400 Request Quote
BLF6200A-15 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in - 5.3 ~ 267 Request Quote
BLF6200A-20 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in - 4 ~ 200 Request Quote
BLF6200A-30 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in - 2.7 ~ 133 Request Quote
BLF6200A-50 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in - 1.6 ~ 80 Request Quote
BLF6200A-100 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in - 0.8 ~ 40 Request Quote
BLF6200A-200 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in - 0.4 ~ 20 Request Quote
BLF6200C-5 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in - 16 ~ 800 Request Quote
BLF6200C-10 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in - 8 ~ 400 Request Quote
BLF6200C-15 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in - 5.3 ~ 267 Request Quote
BLF6200C-20 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in - 4 ~ 200 Request Quote
BLF6200C-30 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in - 2.7 ~ 133 Request Quote
BLF6200C-50 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in - 1.6 ~ 80 Request Quote
BLF6200C-100 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 22 mm - 460 lb-in - 0.8 ~ 40 Request Quote
BLF6200C-200 - 4.33 in. - 200 W (1/4 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in - 0.4 ~ 20 Request Quote
BLF6200S-5 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 25 lb-in - 16 ~ 800 Request Quote
BLF6200S-10 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 52 lb-in - 8 ~ 400 Request Quote
BLF6200S-15 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 77 lb-in - 5.3 ~ 267 Request Quote
BLF6200S-20 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 103 lb-in - 4 ~ 200 Request Quote
BLF6200S-30 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 148 lb-in - 2.7 ~ 133 Request Quote
BLF6200S-50 - 4.33 in. - 200 W (1/4 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in - 1.6 ~ 80 Request Quote
Unit of Measure
« 6 7 8 9