ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| BLF6200C-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - 0.8 ~ 40 | Request Quote |
| BLF6200S-10FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - 8 ~ 400 | Request Quote |
| BLF6200S-15FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - 5.3 ~ 267 | Request Quote |
| BLF6200S-20FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - 4 ~ 200 | Request Quote |
| BLF6200S-30FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - 2.7 ~ 133 | Request Quote |
| BLF6200S-50FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - 1.6 ~ 80 | Request Quote |
| BLF6200S-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - 0.8 ~ 40 | Request Quote |
| BLF6400S-5FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - 16 ~ 800 | Request Quote |
| BLF6400S-10FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - 8 ~ 400 | Request Quote |
| BLF6400S-15FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - 5.3 ~ 267 | Request Quote |
| BLF6400S-20FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - 4 ~ 200 | Request Quote |
| BLF6400S-30FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - 2.7 ~ 133 | Request Quote |
| BLF6400S-50FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - 1.6 ~ 80 | Request Quote |
| BLF6400S-100FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - 0.8 ~ 40 | Request Quote |