Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
BLE23C15S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12.30 | - Not Equipped | - 6.7 ~ 267 | Request Quote |
BLE23C20S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15.90 | - Not Equipped | - 5 ~ 200 | Request Quote |
BLE23C30S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 23 | - Not Equipped | - 3.3 ~ 133 | Request Quote |
BLE23C50S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 38 | - Not Equipped | - 2 ~ 80 | Request Quote |
BLE23C100S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 53 | - Not Equipped | - 1 ~ 40 | Request Quote |
BLE23C200S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 53 | - Not Equipped | - 0.5 ~ 20 | Request Quote |
BLE23S5S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3.90 | - Not Equipped | - 20 ~ 800 | Request Quote |
BLE23S10S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7.90 | - Not Equipped | - 10 ~ 400 | Request Quote |
BLE23S15S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12.30 | - Not Equipped | - 6.7 ~ 267 | Request Quote |
BLE23S20S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15.90 | - Not Equipped | - 5 ~ 200 | Request Quote |
BLE23S30S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 23 | - Not Equipped | - 3.3 ~ 133 | Request Quote |
BLE23S50S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 38 | - Not Equipped | - 2 ~ 80 | Request Quote |
BLE23S100S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 53 | - Not Equipped | - 1 ~ 40 | Request Quote |
BLE23S200S-3 | - 2.36 in. sq. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 53 | - Not Equipped | - 0.5 ~ 20 | Request Quote |
BLE46A5S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.90 | - Not Equipped | - 20 ~ 800 | Request Quote |
BLE46A10S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.90 | - Not Equipped | - 10 ~ 400 | Request Quote |
BLE46A15S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 | - Not Equipped | - 6.7 ~ 267 | Request Quote |
BLE46A20S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 | - Not Equipped | - 5 ~ 200 | Request Quote |
BLE46A30S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 | - Not Equipped | - 3.3 ~ 133 | Request Quote |
BLE46A50S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 | - Not Equipped | - 2 ~ 80 | Request Quote |
BLE46A100S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 | - Not Equipped | - 1 ~ 40 | Request Quote |
BLE46A200S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 | - Not Equipped | - 0.5 ~ 20 | Request Quote |
BLE46C5S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.90 | - Not Equipped | - 20 ~ 800 | Request Quote |
BLE46C10S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.90 | - Not Equipped | - 10 ~ 400 | Request Quote |
BLE46C15S-3 | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 | - Not Equipped | - 6.7 ~ 267 | Request Quote |