Rated Torque (lb-in) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
BLE512S50F | - | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - | - Not Equipped | - 2 ~ 80 | Request Quote |
BLE512S100F | - | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - | - Not Equipped | - 1 ~ 40 | Request Quote |
BLE512S200F | - | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - | - Not Equipped | - 0.5 ~ 20 | Request Quote |
BLE23AMA | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE23CMA | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE23SMA | - | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE46AMA | - | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE46CMA | - | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE46SMA | - | - 60 W (1/12 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE512AMA | - | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE512CMA | - | - 120 W (1/6 HP) | - Single-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE512SMA | - | - 120 W (1/6 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - | - Equipped | - 100 ~ 4000 | Request Quote |
BLE23AM5S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | - 20 ~ 800 | Request Quote |
BLE23AM10S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Equipped | - 10 ~ 400 | Request Quote |
BLE23AM15S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Equipped | - 6.7 ~ 267 | Request Quote |
BLE23AM20S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Equipped | - 5 ~ 200 | Request Quote |
BLE23AM30S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Equipped | - 3.3 ~ 133 | Request Quote |
BLE23AM50S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Equipped | - 2 ~ 80 | Request Quote |
BLE23AM100S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Equipped | - 1 ~ 40 | Request Quote |
BLE23AM200S | - | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Equipped | - 0.5 ~ 20 | Request Quote |
BLE23CM5S | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | - 20 ~ 800 | Request Quote |
BLE23CM10S | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Equipped | - 10 ~ 400 | Request Quote |
BLE23CM15S | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Equipped | - 6.7 ~ 267 | Request Quote |
BLE23CM20S | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Equipped | - 5 ~ 200 | Request Quote |
BLE23CM30S | - | - 30 W (1/25 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Equipped | - 3.3 ~ 133 | Request Quote |