Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image

The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Wide speed range
  • Excellent speed stability
  • Compact & high power
  • Energy saving
  • Frames sizes from 2.36 in. to 3.54 in.
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque up to 68 N-m (600 lb-in)
  • Electromagnetic brake type
  • IP65 Protection
  • 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
  • Cables included
Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

BLE23CM50S - - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped - 2 ~ 80 Request Quote
BLE23CM100S - - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped - 1 ~ 40 Request Quote
BLE23CM200S - - 30 W (1/25 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped - 0.5 ~ 20 Request Quote
BLE23SM5S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Equipped - 20 ~ 800 Request Quote
BLE23SM10S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped - 10 ~ 400 Request Quote
BLE23SM15S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped - 6.7 ~ 267 Request Quote
BLE23SM20S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped - 5 ~ 200 Request Quote
BLE23SM30S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped - 3.3 ~ 133 Request Quote
BLE23SM50S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped - 2 ~ 80 Request Quote
BLE23SM100S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped - 1 ~ 40 Request Quote
BLE23SM200S - - 30 W (1/25 HP) - Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped - 0.5 ~ 20 Request Quote
BLE46AM5S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - - Equipped - 20 ~ 800 Request Quote
BLE46AM10S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped - 10 ~ 400 Request Quote
BLE46AM15S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped - 6.7 ~ 267 Request Quote
BLE46AM20S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped - 5 ~ 200 Request Quote
BLE46AM30S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped - 3.3 ~ 133 Request Quote
BLE46AM50S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped - 2 ~ 80 Request Quote
BLE46AM100S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped - 1 ~ 40 Request Quote
BLE46AM200S - - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped - 0.5 ~ 20 Request Quote
BLE46CM5S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - - Equipped - 20 ~ 800 Request Quote
BLE46CM10S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped - 10 ~ 400 Request Quote
BLE46CM15S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped - 6.7 ~ 267 Request Quote
BLE46CM20S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped - 5 ~ 200 Request Quote
BLE46CM30S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped - 3.3 ~ 133 Request Quote
BLE46CM50S - - 60 W (1/12 HP) - Single-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped - 2 ~ 80 Request Quote
Unit of Measure
« 6 7 8 9 10 »