ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| BMU230A-A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - No | - 0.85 lb-in | - 80 ~ 4000 | - 9.80 oz-in² | Request Quote |
| BMU230AP-A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Yes | - 0.85 lb-in | - 80 ~ 4000 | - 9.80 oz-in² | Request Quote |
| BMU230C-A-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - No | - 0.85 lb-in | - 80 ~ 4000 | - 9.80 oz-in² | Request Quote |
| BMU230CP-A-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Yes | - 0.85 lb-in | - 80 ~ 4000 | - 9.80 oz-in² | Request Quote |
| BMU260A-A-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - No | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
| BMU260AP-A-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Yes | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
| BMU260C-A-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - No | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
| BMU260CP-A-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Yes | - 1.69 lb-in | - 80 ~ 4000 | - 21 oz-in² | Request Quote |
| BMU5120A-A-3 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - No | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
| BMU5120AP-A-3 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Yes | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
| BMU5120C-A-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - No | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
| BMU5120CP-A-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Yes | - 3.38 lb-in | - 80 ~ 4000 | - 31 oz-in² | Request Quote |
| BMU230A-5-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - No | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
| BMU230A-10-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - No | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
| BMU230A-15-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - No | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
| BMU230A-20-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - No | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
| BMU230A-30-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - No | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |
| BMU230A-50-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - No | - 38 lb-in | - 1.6 ~ 80 | - 5000 oz-in² | Request Quote |
| BMU230A-100-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - No | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
| BMU230A-200-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - No | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
| BMU230AP-5-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Yes | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
| BMU230AP-10-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - Yes | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
| BMU230AP-15-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Yes | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
| BMU230AP-20-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - Yes | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
| BMU230AP-30-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Yes | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |