IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU460SA-100-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - No | - 141 lb-in | - 0.8 ~ 40 | - 34000 oz-in² | Request Quote |
BMU460SA-200-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - No | - 141 lb-in | - 0.4 ~ 20 | - 66000 oz-in² | Request Quote |
BMU460SAP-5-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Yes | - 7.9 lb-in | - 16 ~ 800 | - 120 oz-in² | Request Quote |
BMU460SAP-10-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - Yes | - 15.9 lb-in | - 8 ~ 400 | - 520 oz-in² | Request Quote |
BMU460SAP-15-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Yes | - 23 lb-in | - 5.3 ~ 267 | - 1200 oz-in² | Request Quote |
BMU460SAP-20-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - Yes | - 31 lb-in | - 4 ~ 200 | - 1910 oz-in² | Request Quote |
BMU460SAP-30-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Yes | - 46 lb-in | - 2.7 ~ 133 | - 4400 oz-in² | Request Quote |
BMU460SAP-50-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Yes | - 76 lb-in | - 1.6 ~ 80 | - 12000 oz-in² | Request Quote |
BMU460SAP-100-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Yes | - 141 lb-in | - 0.8 ~ 40 | - 34000 oz-in² | Request Quote |
BMU460SAP-200-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - Yes | - 141 lb-in | - 0.4 ~ 20 | - 66000 oz-in² | Request Quote |
BMU460SC-5-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - No | - 7.9 lb-in | - 16 ~ 800 | - 120 oz-in² | Request Quote |
BMU460SC-10-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - No | - 15.9 lb-in | - 8 ~ 400 | - 520 oz-in² | Request Quote |
BMU460SC-15-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - No | - 23 lb-in | - 5.3 ~ 267 | - 1200 oz-in² | Request Quote |
BMU460SC-20-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - No | - 31 lb-in | - 4 ~ 200 | - 1910 oz-in² | Request Quote |
BMU460SC-30-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - No | - 46 lb-in | - 2.7 ~ 133 | - 4400 oz-in² | Request Quote |
BMU460SC-50-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - No | - 76 lb-in | - 1.6 ~ 80 | - 12000 oz-in² | Request Quote |
BMU460SC-100-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - No | - 141 lb-in | - 0.8 ~ 40 | - 34000 oz-in² | Request Quote |
BMU460SC-200-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - No | - 141 lb-in | - 0.4 ~ 20 | - 66000 oz-in² | Request Quote |
BMU460SCP-5-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Yes | - 7.9 lb-in | - 16 ~ 800 | - 120 oz-in² | Request Quote |
BMU460SCP-10-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - Yes | - 15.9 lb-in | - 8 ~ 400 | - 520 oz-in² | Request Quote |
BMU460SCP-15-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Yes | - 23 lb-in | - 5.3 ~ 267 | - 1200 oz-in² | Request Quote |
BMU460SCP-20-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - Yes | - 31 lb-in | - 4 ~ 200 | - 1910 oz-in² | Request Quote |
BMU460SCP-30-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Yes | - 46 lb-in | - 2.7 ~ 133 | - 4400 oz-in² | Request Quote |
BMU460SCP-50-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Yes | - 76 lb-in | - 1.6 ~ 80 | - 12000 oz-in² | Request Quote |
BMU460SCP-100-3 | - 60 W (1/12 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Yes | - 141 lb-in | - 0.8 ~ 40 | - 34000 oz-in² | Request Quote |