IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU5120CP-5-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Yes | - 17.7 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
BMU5120CP-10-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - Yes | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
BMU5120CP-15-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Yes | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
BMU5120CP-20-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - Yes | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
BMU5120CP-30-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Yes | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
BMU5120CP-50-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Yes | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
BMU5120CP-100-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Yes | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
BMU5120CP-200-3 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - Yes | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
BMU230A-5A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - No | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
BMU230A-10A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 in. | - No | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
BMU230A-15A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - No | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
BMU230A-20A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 in. | - No | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
BMU230A-30A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - No | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |
BMU230A-50A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - No | - 38 lb-in | - 1.6 ~ 80 | - 5000 oz-in² | Request Quote |
BMU230A-100A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - No | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
BMU230A-200A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 in. | - No | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
BMU230AP-5A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - Yes | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |
BMU230AP-10A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/8 in. | - Yes | - 7.9 lb-in | - 8 ~ 400 | - 270 oz-in² | Request Quote |
BMU230AP-15A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - Yes | - 12.3 lb-in | - 5.3 ~ 267 | - 600 oz-in² | Request Quote |
BMU230AP-20A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/8 in. | - Yes | - 15.9 lb-in | - 4 ~ 200 | - 1090 oz-in² | Request Quote |
BMU230AP-30A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - Yes | - 23 lb-in | - 2.7 ~ 133 | - 2000 oz-in² | Request Quote |
BMU230AP-50A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - Yes | - 38 lb-in | - 1.6 ~ 80 | - 5000 oz-in² | Request Quote |
BMU230AP-100A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - Yes | - 53 lb-in | - 0.8 ~ 40 | - 13700 oz-in² | Request Quote |
BMU230AP-200A-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 3/8 in. | - Yes | - 53 lb-in | - 0.4 ~ 20 | - 27000 oz-in² | Request Quote |
BMU230C-5A-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - No | - 3.90 lb-in | - 16 ~ 800 | - 66 oz-in² | Request Quote |