Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable
Unit of Measure
« 6 7 8 9 10 

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

IP65 Motor?

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

BMU5120A-20A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 3/4 in. - No - 71 lb-in - 4 ~ 200 - 3800 oz-in² Request Quote
BMU5120A-30A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - No - 102 lb-in - 2.7 ~ 133 - 8800 oz-in² Request Quote
BMU5120A-50A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - No - 171 lb-in - 1.6 ~ 80 - 25000 oz-in² Request Quote
BMU5120A-100A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - No - 260 lb-in - 0.8 ~ 40 - 66000 oz-in² Request Quote
BMU5120A-200A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 3/4 in. - No - 260 lb-in - 0.4 ~ 20 - 137000 oz-in² Request Quote
BMU5120AP-5A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Yes - 17.7 lb-in - 16 ~ 800 - 250 oz-in² Request Quote
BMU5120AP-10A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 3/4 in. - Yes - 36 lb-in - 8 ~ 400 - 1040 oz-in² Request Quote
BMU5120AP-15A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Yes - 53 lb-in - 5.3 ~ 267 - 2300 oz-in² Request Quote
BMU5120AP-20A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 3/4 in. - Yes - 71 lb-in - 4 ~ 200 - 3800 oz-in² Request Quote
BMU5120AP-30A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Yes - 102 lb-in - 2.7 ~ 133 - 8800 oz-in² Request Quote
BMU5120AP-50A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Yes - 171 lb-in - 1.6 ~ 80 - 25000 oz-in² Request Quote
BMU5120AP-100A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Yes - 260 lb-in - 0.8 ~ 40 - 66000 oz-in² Request Quote
BMU5120AP-200A-3 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 3/4 in. - Yes - 260 lb-in - 0.4 ~ 20 - 137000 oz-in² Request Quote
BMU5120C-5A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - No - 17.7 lb-in - 16 ~ 800 - 250 oz-in² Request Quote
BMU5120C-10A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/4 in. - No - 36 lb-in - 8 ~ 400 - 1040 oz-in² Request Quote
BMU5120C-15A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - No - 53 lb-in - 5.3 ~ 267 - 2300 oz-in² Request Quote
BMU5120C-20A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/4 in. - No - 71 lb-in - 4 ~ 200 - 3800 oz-in² Request Quote
BMU5120C-30A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - No - 102 lb-in - 2.7 ~ 133 - 8800 oz-in² Request Quote
BMU5120C-50A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - No - 171 lb-in - 1.6 ~ 80 - 25000 oz-in² Request Quote
BMU5120C-100A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - No - 260 lb-in - 0.8 ~ 40 - 66000 oz-in² Request Quote
BMU5120C-200A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 3/4 in. - No - 260 lb-in - 0.4 ~ 20 - 137000 oz-in² Request Quote
BMU5120CP-5A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Yes - 17.7 lb-in - 16 ~ 800 - 250 oz-in² Request Quote
BMU5120CP-10A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/4 in. - Yes - 36 lb-in - 8 ~ 400 - 1040 oz-in² Request Quote
BMU5120CP-15A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Yes - 53 lb-in - 5.3 ~ 267 - 2300 oz-in² Request Quote
BMU5120CP-20A-3 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/4 in. - Yes - 71 lb-in - 4 ~ 200 - 3800 oz-in² Request Quote
Unit of Measure
« 6 7 8 9 10