Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • 9.8 ft (30 m) cables included
*With digital setting (30 ~ 4,000 with analog setting)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS5120C-50S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in - Not Equipped Request Quote
BXS5120C-100S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in - Not Equipped Request Quote
BXS5120C-200S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in - Not Equipped Request Quote
BXS5120C-5FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in - Not Equipped Request Quote
BXS5120C-10FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in - Not Equipped Request Quote
BXS5120C-15FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in - Not Equipped Request Quote
BXS5120C-20FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in - Not Equipped Request Quote
BXS5120C-30FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in - Not Equipped Request Quote
BXS5120C-50FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 lb-in - Not Equipped Request Quote
BXS5120C-100FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 lb-in - Not Equipped Request Quote
BXS5120C-200FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in - Not Equipped Request Quote
BXS5120C-A-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.5 lb-in - Not Equipped Request Quote
BXS5120CM-5S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15.9 lb-in - Equipped Request Quote
BXS5120CM-10S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 lb-in - Equipped Request Quote
BXS5120CM-15S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 lb-in - Equipped Request Quote
BXS5120CM-20S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 lb-in - Equipped Request Quote
BXS5120CM-30S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 91 lb-in - Equipped Request Quote
BXS5120CM-50S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in - Equipped Request Quote
BXS5120CM-100S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in - Equipped Request Quote
BXS5120CM-200S-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in - Equipped Request Quote
BXS5120CM-5FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in - Equipped Request Quote
BXS5120CM-10FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in - Equipped Request Quote
BXS5120CM-15FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in - Equipped Request Quote
BXS5120CM-20FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in - Equipped Request Quote
BXS5120CM-30FR-3 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in - Equipped Request Quote
Unit of Measure
« 6 7 8 9 10 »