Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
flex-netco1.jpg
A network gateway / converter is a transducer from the host communication protocol to our unique RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.

Includes: Communication Cable, Power Supply Connector, ESI File.
  • EtherCAT
  • CC-Link
  • MECHATROLINK - II
  • MECHATROLINK - III

EtherCat

CC-Link

Mechatrolink
Unit of Measure
1 

Item #

Network

Power Supply

Baud Rate

Web Price

CAD

NETC01-ECT - EtherCAT - 24 VDC ±10% 0.2A - 100MBps $298.00 -
NETC01-CC - CC-Link - 24 VDC ±10% 0.2A - 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps $341.00 -
NETC01-M2 - MECHATROLINK - II - 24 VDC ±10% 0.2A - 10Mbps $432.00 -
NETC01-M3 - MECHATROLINK - III - 24 VDC ±10% 0.2A - 100MBps $481.00 -
Unit of Measure
1