ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS543AC-PS36-3 | - 0.02º | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-PS50-3 | - 0.0144º | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-TS3.6-3 | - 0.2º | - 1.65 in | - 1.34 in. |
![]() |
- 70.4 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-TS7.2-3 | - 0.1º | - 1.65 in | - 1.34 in. |
![]() |
- 140.8 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-TS10-3 | - 0.072º | - 1.65 in | - 1.34 in. |
![]() |
- 196.8 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-TS20-3 | - 0.036º | - 1.65 in | - 1.34 in. |
![]() |
- 283.2 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543AC-TS30-3 | - 0.024º | - 1.65 in | - 1.34 in. |
![]() |
- 320 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS543BA-3 | - 0.72º | - 1.65 in | - 1.34 in. |
![]() |
- 19.8 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS544BA-3 | - 0.72º | - 1.65 in | - 1.57 in. |
![]() |
- 29 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS545BA-3 | - 0.72º | - 1.65 in | - 1.81 in. |
![]() |
- 38 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-HS50-3 | - 0.0144º | - 1.65 in | - 1.34 in. |
![]() |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-HS100-3 | - 0.0072º | - 1.65 in | - 1.34 in. |
![]() |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS545BA-PS5-3 | - 0.144º | - 1.65 in | - 1.81 in. |
![]() |
- 140.8 oz-in | - Planetary Gear | - 5 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS545BA-PS7.2-3 | - 0.1º | - 1.65 in | - 1.81 in. |
![]() |
- 211.2 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS545BA-PS10-3 | - 0.072º | - 1.65 in | - 1.81 in. |
![]() |
- 211.2 oz-in | - Planetary Gear | - 10 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-PS25-3 | - 0.0288º | - 1.65 in | - 1.34 in. |
![]() |
- 352 oz-in | - Planetary Gear | - 25 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-PS36-3 | - 0.02º | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 36 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-PS50-3 | - 0.0144º | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 50 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-TS3.6-3 | - 0.2º | - 1.65 in | - 1.34 in. |
![]() |
- 70.4 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-TS7.2-3 | - 0.1º | - 1.65 in | - 1.34 in. |
![]() |
- 140.8 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-TS10-3 | - 0.072º | - 1.65 in | - 1.34 in. |
![]() |
- 196.8 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-TS20-3 | - 0.036º | - 1.65 in | - 1.34 in. |
![]() |
- 283.2 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BA-TS30-3 | - 0.024º | - 1.65 in | - 1.34 in. |
![]() |
- 320 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS543BC-3 | - 0.72º | - 1.65 in | - 1.34 in. |
![]() |
- 19.8 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS544BC-3 | - 0.72º | - 1.65 in | - 1.57 in. |
![]() |
- 29 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |