Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
CRK+-top
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
Learn More
Unit of Measure
 1 2 3 4 5 »  

Item #

Return Policy

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

Text Description

CRK513PAKP - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK513PBKP - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK513PAKP-H50 - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed-Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK513PAKP-H100 - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed-Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK513PBKP-H50 - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed-Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK513PBKP-H100 - This product cannot be cancelled or returned once the order has been processed. - 0.79 in
Speed-Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PBKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK525PAKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK525PBKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PMAKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PMBKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK524PMAKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK524PMBKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK525PMAKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK525PMBKP - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP-T7.2 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PBKP-T7.2 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP-T10 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PBKP-T10 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP-T20 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PBKP-T20 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP-T30 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PBKP-T30 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Double - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
CRK523PAKP-PS10 - This product cannot be cancelled or returned once the order has been processed. - 1.1 in
Speed-Torque Characteristics
- 56 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - - This part number is scheduled to be discontinued. This product is available as a motor, gearhead, and driver separate purchase. Please contact technical support.
Unit of Measure
 1 2 3 4 5 »