ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Return Policy |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK523PBKP-H100 | - This product cannot be cancelled or returned once the order has been processed. | - 1.18 in |
Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
PK543AWM / CRD507-KP | - | - 1.65 in |
Speed - Torque Characteristics |
- 18.4 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $795.00 | - |
PK544AWM / CRD507-KP | - | - 1.65 in |
Speed - Torque Characteristics |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $797.00 | - |
PK545AWM / CRD507-KP | - | - 1.65 in |
Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $806.00 | - |
PK564AWM / CRD514-KP | - | - 2.36 in |
Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $854.00 | - |
PK566AWM / CRD514-KP | - | - 2.36 in |
Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $865.00 | - |
PK569AWM / CRD514-KP | - | - 2.36 in |
Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $904.00 | - |