Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

CRK513PAP - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.72º $457.00 -
CRK513PBP - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.72º $458.00 -
CRK513PAP-H50 - 0.79 in
Speed - Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - None - Single - 24 VDC - 0.0144º $1,427.00 -
CRK513PAP-H100 - 0.79 in
Speed - Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - None - Single - 24 VDC - 0.0072º $1,427.00 -
CRK513PBP-H50 - 0.79 in
Speed - Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - None - Double - 24 VDC - 0.0144º $1,433.00 -
CRK513PBP-H100 - 0.79 in
Speed - Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - None - Double - 24 VDC - 0.0072º $1,433.00 -
CRK523PAP - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.72º $436.00 -
CRK523PBP - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.72º $438.00 -
CRK523PMAP - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º $448.00 -
CRK525PAP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.72º $450.00 -
CRK523PMBP - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º $450.00 -
CRK525PBP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.72º $454.00 -
CRK524PMAP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º $455.00 -
CRK524PMBP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º $459.00 -
CRK525PMAP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º $463.00 -
CRK525PMBP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º $465.00 -
CRK523PAP-T7.2 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - None - Single - 24 VDC - 0.1º $663.00 -
CRK523PBP-T7.2 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - None - Double - 24 VDC - 0.1º $666.00 -
CRK523PAP-T10 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - None - Single - 24 VDC - 0.072º $681.00 -
CRK523PAP-T20 - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - None - Single - 24 VDC - 0.036º $681.00 -
CRK523PAP-T30 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - None - Single - 24 VDC - 0.024º $681.00 -
CRK523PBP-T10 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - None - Double - 24 VDC - 0.072º $685.00 -
CRK523PBP-T20 - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - None - Double - 24 VDC - 0.036º $685.00 -
CRK523PBP-T30 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - None - Double - 24 VDC - 0.024º $685.00 -
CRK523PAP-PS10 - 1.1 in
Speed-Torque Characteristics
- 56 oz-in - Planetary Gear - 10 :1 - None - Single - 24 VDC - 0.072º $879.00 -
Unit of Measure
 1 2 3 4 5 »