ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|
AZ66ACD-HP15-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1274 oz-in | - Harmonic Planetary Gear | - 15 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66ACD-HP5F-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66ACD-HP15F-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1274 oz-in | - Harmonic Planetary Gear (Flange Output) | - 15 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66ACD-HS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 991 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66ACD-HS100-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1416 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |