ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| AZ46AKD-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46MKD-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-TS3.6-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 92 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-TS7.2-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-TS10-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 240 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-TS20-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-TS30-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 320 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS5-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS7.2-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS10-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS25-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS36-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-PS50-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HP5-3 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HP9-3 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HP5F-3 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HP9F-3 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HS50-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ46AKD-HS100-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ66AKD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ66MKD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
| AZ69AKD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ69MKD-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
| AZ66AKD-TS3.6-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
| AZ66AKD-TS7.2-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |