ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|
AZ66AA-PS25-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-PS36-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-PS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HP5-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 835 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HP15-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1274 oz-in | - Harmonic Planetary Gear | - 15 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HP5F-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 835 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HP15F-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1274 oz-in | - Harmonic Planetary Gear (Flange Output) | - 15 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 991 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-HS100-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1416 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AC-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66MC-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ69AC-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ69MC-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-TS3.6-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-TS7.2-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-TS10-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-TS20-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-TS30-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 849 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS5-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS7.2-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS10-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS25-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS36-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-PS50-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1132 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AC-HP5-3 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |