ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|
| AR24SAK-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SBK-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
| AR26SAK-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR26SBK-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - |
| AR24SAK-T7.2-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-T10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-T20-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 56 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-T30-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-PS5-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-PS7-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-PS10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-N5-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-N7.2-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-N10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-H50-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 250 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR24SAK-H100-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - |
| AR46AK-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46BK-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - |
| AR46AK-T3.6-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-T7.2-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-T10-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-T20-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-T30-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-N5-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 190 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
| AR46AK-N7.2-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |