ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|
AR98AK-PS25-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98AK-PS36-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98AK-PS5-3 | - 3.54 in |
![]() |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98AK-PS50-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98AK-PS7-3 | - 3.54 in |
![]() |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS10-3 | - 3.54 in |
![]() |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS25-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS36-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS5-3 | - 3.54 in |
![]() |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS7-3 | - 3.54 in |
![]() |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |
AR98MK-PS50-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - |