Driver Type |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|
AR98AKD-T20-3 | - 3.54 in |
![]() |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-T30-3 | - 3.54 in |
![]() |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS5-3 | - 3.54 in |
![]() |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS7-3 | - 3.54 in |
![]() |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS10-3 | - 3.54 in |
![]() |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS25-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS36-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-PS50-3 | - 3.54 in |
![]() |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N5-3 | - 3.54 in |
![]() |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N7.2-3 | - 3.54 in |
![]() |
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N10-3 | - 3.54 in |
![]() |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N25-3 | - 3.54 in |
![]() |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N36-3 | - 3.54 in |
![]() |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-N50-3 | - 3.54 in |
![]() |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-H50-3 | - 3.54 in |
![]() |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98AKD-H100-3 | - 3.54 in |
![]() |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-3 | - 3.35 in |
![]() |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-T3.6-3 | - 3.54 in |
![]() |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-T7.2-3 | - 3.54 in |
![]() |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-T10-3 | - 3.54 in |
![]() |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-T20-3 | - 3.54 in |
![]() |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-T30-3 | - 3.54 in |
![]() |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-PS5-3 | - 3.54 in |
![]() |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-PS7-3 | - 3.54 in |
![]() |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR98MKD-PS10-3 | - 3.54 in |
![]() |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |