Driver Type |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|
AR24SAKD-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SBKD-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR26SAKD-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR26SBKD-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-T7.2-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-T10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-T20-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 56 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-T30-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-PS5-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-PS7-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-PS10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-N5-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-N7.2-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-N10-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-H50-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 250 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR24SAKD-H100-3 | - 1.1 in |
![]() Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46BKD-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-T3.6-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-T7.2-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-T10-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-T20-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-T30-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-PS5-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |
AR46AKD-PS7-3 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24/48 VDC | Request Quote | - Built-in Controller (Stored Data Type) | - |