ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|
AZ46AC-TS30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 320 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS5 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS25 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS36 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-PS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HP5 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HP9 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HP5F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HP9F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-HS100 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ66AA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66MA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ69AA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ69MA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-TS3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-TS7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-TS10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-TS20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-TS30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 849 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-PS5 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-PS7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ66AA-PS10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |