---|---|---|---|---|---|---|---|---|---|
AZ46AA | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46MA | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-TS3.6 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 92 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-TS7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-TS10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 240 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-TS20 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-TS30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 320 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS5 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS25 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS36 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-PS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HP5 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HP9 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HP5F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HP9F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AA-HS100 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
AZ46AC | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46MC | - 1.65 in |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-TS3.6 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 92 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-TS7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-TS10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 240 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
AZ46AC-TS20 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |