ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
CRK564AKD-H100 | - 2.36 in |
Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK564BKD-H100 | - 2.36 in |
Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK566AKD | - 2.36 in |
Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566AMKD | - 2.36 in |
Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566BKD | - 2.36 in |
Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK566PMAKD | - 2.36 in |
Speed - Torque Characteristics |
- 180 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566PMBKD | - 2.36 in |
Speed - Torque Characteristics |
- 180 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK566AKD-PS5 | - 2.36 in |
Speed-Torque Characteristics |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566BKD-PS5 | - 2.36 in |
Speed-Torque Characteristics |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK566AKD-PS7 | - 2.36 in |
Speed-Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566BKD-PS7 | - 2.36 in |
Speed-Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK566AKD-PS10 | - 2.36 in |
Speed-Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK566BKD-PS10 | - 2.36 in |
Speed-Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK569AKD | - 2.36 in |
Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK569AMKD | - 2.36 in |
Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK569BKD | - 2.36 in |
Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
CRK569PMAKD | - 2.36 in |
Speed - Torque Characteristics |
- 320 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Single | - 24 VDC | Request Quote |
CRK569PMBKD | - 2.36 in |
Speed - Torque Characteristics |
- 320 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - None | - Double | - 24 VDC | Request Quote |
PK544PMA-R28L / CRD507-KD / LC5N06B / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 1000 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK546PMA-R28L / CRD507-KD / LC5N06B / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 1000 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK544PA-R27L / CRD507-KD / LC5N06B / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK546PA-R27L / CRD507-KD / LC5N06B / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK543NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 18.4 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | $607.00 |
PK544NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | $608.00 |
PK545NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | - 1.65 in |
Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | $617.00 |