ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
PK566AWR27LPS7 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK566AWR27LPS10 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK564AWR27LPS25 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK564AWR27LPS36 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK564AWR27LPS50 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK564AWR27LH50 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |
PK564AWR27LH100 / CRD514-KD / LC09A-006 / LCR09060A | - 2.36 in |
Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - 500 P/R LD, 3-Channel | - Single | - 24 VDC | Request Quote |