ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS545BC | - 1.65 in | - 1.81 in. |
![]() |
- 38 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.72º | - | Request Quote |
RKS543BC-HS50 | - 1.65 in | - 1.34 in. |
![]() |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.0144º | - | Request Quote |
RKS543BC-HS100 | - 1.65 in | - 1.34 in. |
![]() |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.0072º | - | Request Quote |
RKS545BC-PS5 | - 1.65 in | - 1.81 in. |
![]() |
- 140.80 oz-in | - Planetary Gear | - 5 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.144º | - | Request Quote |
RKS545BC-PS7.2 | - 1.65 in | - 1.81 in. |
![]() |
- 211.20 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.1º | - | Request Quote |
RKS545BC-PS10 | - 1.65 in | - 1.81 in. |
![]() |
- 211.20 oz-in | - Planetary Gear | - 10 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.072º | - | Request Quote |
RKS543BC-PS25 | - 1.65 in | - 1.34 in. |
![]() |
- 352 oz-in | - Planetary Gear | - 25 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.0288º | - | Request Quote |
RKS543BC-PS36 | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 36 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.02º | - | Request Quote |
RKS543BC-PS50 | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 50 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.0144º | - | Request Quote |
RKS543BC-TS3.6 | - 1.65 in | - 1.34 in. |
![]() |
- 70.40 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.2º | - | Request Quote |
RKS543BC-TS7.2 | - 1.65 in | - 1.34 in. |
![]() |
- 140.80 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.1º | - | Request Quote |
RKS543BC-TS10 | - 1.65 in | - 1.34 in. |
![]() |
- 196.80 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.072º | - | Request Quote |
RKS543BC-TS20 | - 1.65 in | - 1.34 in. |
![]() |
- 283.20 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.036º | - | Request Quote |
RKS543BC-TS30 | - 1.65 in | - 1.34 in. |
![]() |
- 320 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - 0.024º | - | Request Quote |
RKS543MA | - 1.65 in | - 1.34 in. |
![]() |
- 19.80 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS544MA | - 1.65 in | - 1.57 in. |
![]() |
- 29 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS545MA | - 1.65 in | - 1.81 in. |
![]() |
- 38 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS543MA-HS50 | - 1.65 in | - 1.34 in. |
![]() |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.0144º | - | Request Quote |
RKS543MA-HS100 | - 1.65 in | - 1.34 in. |
![]() |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.0072º | - | Request Quote |
RKS545MA-PS5 | - 1.65 in | - 1.81 in. |
![]() |
- 140.80 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.144º | - | Request Quote |
RKS545MA-PS7.2 | - 1.65 in | - 1.81 in. |
![]() |
- 211.20 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.1º | - | Request Quote |
RKS545MA-PS10 | - 1.65 in | - 1.81 in. |
![]() |
- 211.20 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.072º | - | Request Quote |
RKS543MA-PS25 | - 1.65 in | - 1.34 in. |
![]() |
- 352 oz-in | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.0288º | - | Request Quote |
RKS543MA-PS36 | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.02º | - | Request Quote |
RKS543MA-PS50 | - 1.65 in | - 1.34 in. |
![]() |
- 416 oz-in | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.0144º | - | Request Quote |