Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
RKII Series
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Connection cables required
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Basic Step Angle

Encoder Output

Web Price

RKS543AA - 1.65 in - 1.34 in.
 
- 19.80 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 100-120 VAC - 0.72º - Request Quote
RKS544AA - 1.65 in - 1.57 in.
 
- 29 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 100-120 VAC - 0.72º - Request Quote
RKS545AA - 1.65 in - 1.81 in.
 
- 38 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 100-120 VAC - 0.72º - Request Quote
RKS543AA-HS50 - 1.65 in - 1.34 in.
 
- 480 oz-in - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0144º - Request Quote
RKS543AA-HS100 - 1.65 in - 1.34 in.
 
- 704 oz-in - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0072º - Request Quote
RKS545AA-PS5 - 1.65 in - 1.81 in.
 
- 140.80 oz-in - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.144º - Request Quote
RKS545AA-PS7.2 - 1.65 in - 1.81 in.
 
- 211.20 oz-in - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.1º - Request Quote
RKS545AA-PS10 - 1.65 in - 1.81 in.
 
- 211.20 oz-in - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.072º - Request Quote
RKS543AA-PS25 - 1.65 in - 1.34 in.
 
- 352 oz-in - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0288º - Request Quote
RKS543AA-PS36 - 1.65 in - 1.34 in.
 
- 416 oz-in - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.02º - Request Quote
RKS543AA-PS50 - 1.65 in - 1.34 in.
 
- 416 oz-in - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0144º - Request Quote
RKS543AA-TS3.6 - 1.65 in - 1.34 in.
 
- 70.40 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.2º - Request Quote
RKS543AA-TS7.2 - 1.65 in - 1.34 in.
 
- 140.80 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.1º - Request Quote
RKS543AA-TS10 - 1.65 in - 1.34 in.
 
- 196.80 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.072º - Request Quote
RKS543AA-TS20 - 1.65 in - 1.34 in.
 
- 283.20 oz-in - Spur Gear (Offset Shaft) - 20 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.036º - Request Quote
RKS543AA-TS30 - 1.65 in - 1.34 in.
 
- 320 oz-in - Spur Gear (Offset Shaft) - 30 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.024º - Request Quote
RKS543AC - 1.65 in - 1.34 in.
 
- 19.80 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote
RKS544AC - 1.65 in - 1.57 in.
 
- 29 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote
RKS545AC - 1.65 in - 1.81 in.
 
- 38 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote
RKS543AC-HS50 - 1.65 in - 1.34 in.
 
- 480 oz-in - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0144º - Request Quote
RKS543AC-HS100 - 1.65 in - 1.34 in.
 
- 704 oz-in - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0072º - Request Quote
RKS545AC-PS5 - 1.65 in - 1.81 in.
 
- 140.80 oz-in - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.144º - Request Quote
RKS545AC-PS7.2 - 1.65 in - 1.81 in.
 
- 211.20 oz-in - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.1º - Request Quote
RKS545AC-PS10 - 1.65 in - 1.81 in.
 
- 211.20 oz-in - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.072º - Request Quote
RKS543AC-PS25 - 1.65 in - 1.34 in.
 
- 352 oz-in - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0288º - Request Quote
Unit of Measure
 1 2 3 4 5 »