ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS564MA-TS30 | - 2.36 in | - 1.91 in. |
|
- 848 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Single | - Equipped | - Single-Phase 100-120 VAC | - 0.024º | - | Request Quote |
RKS564MC | - 2.36 in | - 1.91 in. |
|
- 73 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.72º | - | Request Quote |
RKS566MC | - 2.36 in | - 2.34 in. |
|
- 136 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.72º | - | Request Quote |
RKS569MC | - 2.36 in | - 3.50 in. |
|
- 250 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.72º | - | Request Quote |
RKS564MC-HS50 | - 2.36 in | - 1.91 in. |
|
- 976 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.0144º | - | Request Quote |
RKS564MC-HS100 | - 2.36 in | - 1.91 in. |
|
- 1408 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.0072º | - | Request Quote |
RKS566MC-PS5 | - 2.36 in | - 2.34 in. |
|
- 480 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.144º | - | Request Quote |
RKS566MC-PS7.2 | - 2.36 in | - 2.34 in. |
|
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.1º | - | Request Quote |
RKS566MC-PS10 | - 2.36 in | - 2.34 in. |
|
- 704 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.072º | - | Request Quote |
RKS564MC-PS25 | - 2.36 in | - 1.91 in. |
|
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.0288º | - | Request Quote |
RKS564MC-PS36 | - 2.36 in | - 1.91 in. |
|
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.02º | - | Request Quote |
RKS564MC-PS50 | - 2.36 in | - 1.91 in. |
|
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.0144º | - | Request Quote |
RKS564MC-TS3.6 | - 2.36 in | - 1.91 in. |
|
- 254.40 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.2º | - | Request Quote |
RKS564MC-TS7.2 | - 2.36 in | - 1.91 in. |
|
- 416 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.1º | - | Request Quote |
RKS564MC-TS10 | - 2.36 in | - 1.91 in. |
|
- 560 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.072º | - | Request Quote |
RKS564MC-TS20 | - 2.36 in | - 1.91 in. |
|
- 704 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.036º | - | Request Quote |
RKS564MC-TS30 | - 2.36 in | - 1.91 in. |
|
- 848 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Single | - Equipped | - Single-Phase 200-240 VAC | - 0.024º | - | Request Quote |
RKS596AA | - 3.35 in | - 2.68 in. |
|
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS599AA | - 3.35 in | - 3.86 in. |
|
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS5913AA | - 3.35 in | - 5.04 in. |
|
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.72º | - | Request Quote |
RKS596AA-HS50 | - 3.54 in | - 2.68 in. |
|
- 4640 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.0144º | - | Request Quote |
RKS596AA-HS100 | - 3.54 in | - 2.68 in. |
|
- 7360 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.0072º | - | Request Quote |
RKS599AA-PS5 | - 3.54 in | - 3.86 in. |
|
- 1968 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.144º | - | Request Quote |
RKS599AA-PS7.2 | - 3.54 in | - 3.86 in. |
|
- 2832 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.1º | - | Request Quote |
RKS599AA-PS10 | - 3.54 in | - 3.86 in. |
|
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - 0.072º | - | Request Quote |