ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
---|---|---|---|---|---|---|---|---|---|
AZ46AK | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46MK | - 1.65 in |
Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
AZ46AK-TS3.6 | - 1.65 in |
Speed - Torque Characteristics |
- 92 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-TS7.2 | - 1.65 in |
Speed - Torque Characteristics |
- 170 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-TS10 | - 1.65 in |
Speed - Torque Characteristics |
- 240 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-TS20 | - 1.65 in |
Speed - Torque Characteristics |
- 280 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-TS30 | - 1.65 in |
Speed - Torque Characteristics |
- 320 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS5 | - 1.65 in |
Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS7.2 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS10 | - 1.65 in |
Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS25 | - 1.65 in |
Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS36 | - 1.65 in |
Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-PS50 | - 1.65 in |
Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HP5 | - 1.57 in |
Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HP9 | - 1.57 in |
Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HP5F | - 1.57 in |
Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HP9F | - 1.57 in |
Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HS50 | - 1.65 in |
Speed - Torque Characteristics |
- 495 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ46AK-HS100 | - 1.65 in |
Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ66AK | - 2.36 in |
Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ66MK | - 2.36 in |
Speed - Torque Characteristics |
- 142 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
AZ69AK | - 2.36 in |
Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ69MK | - 2.36 in |
Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - 24/48 VDC | Request Quote |
AZ66AK-TS3.6 | - 2.36 in |
Speed - Torque Characteristics |
- 255 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
AZ66AK-TS7.2 | - 2.36 in |
Speed - Torque Characteristics |
- 420 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |