ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS596BAD-TS20-3 | - 0.036º | - 3.54 in | - 2.68 in. |
|
- 2832 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS596BAD-TS30-3 | - 0.024º | - 3.54 in | - 2.68 in. |
|
- 3520 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS596BCD-3 | - 0.72º | - 3.35 in | - 2.68 in. |
|
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS599BCD-3 | - 0.72º | - 3.35 in | - 3.86 in. |
|
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS5913BCD-3 | - 0.72º | - 3.35 in | - 5.04 in. |
|
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-HS50-3 | - 0.0144º | - 3.54 in | - 2.68 in. |
|
- 4640 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-HS100-3 | - 0.0072º | - 3.54 in | - 2.68 in. |
|
- 7360 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS599BCD-PS5-3 | - 0.144º | - 3.54 in | - 3.86 in. |
|
- 1968 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS599BCD-PS7.2-3 | - 0.1º | - 3.54 in | - 3.86 in. |
|
- 2832 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS599BCD-PS10-3 | - 0.072º | - 3.54 in | - 3.86 in. |
|
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-PS25-3 | - 0.0288º | - 3.54 in | - 2.68 in. |
|
- 4960 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-PS36-3 | - 0.02º | - 3.54 in | - 2.68 in. |
|
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-PS50-3 | - 0.0144º | - 3.54 in | - 2.68 in. |
|
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-TS3.6-3 | - 0.2º | - 3.54 in | - 2.68 in. |
|
- 848 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-TS7.2-3 | - 0.1º | - 3.54 in | - 2.68 in. |
|
- 1408 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-TS10-3 | - 0.072º | - 3.54 in | - 2.68 in. |
|
- 1968 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-TS20-3 | - 0.036º | - 3.54 in | - 2.68 in. |
|
- 2832 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596BCD-TS30-3 | - 0.024º | - 3.54 in | - 2.68 in. |
|
- 3520 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS596MAD-3 | - 0.72º | - 3.35 in | - 2.68 in. |
|
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS599MAD-3 | - 0.72º | - 3.35 in | - 3.86 in. |
|
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS5913MAD-3 | - 0.72º | - 3.35 in | - 5.04 in. |
|
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS596MAD-HS50-3 | - 0.0144º | - 3.54 in | - 2.68 in. |
|
- 4640 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS596MAD-HS100-3 | - 0.0072º | - 3.54 in | - 2.68 in. |
|
- 7360 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS599MAD-PS5-3 | - 0.144º | - 3.54 in | - 3.86 in. |
|
- 1968 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS599MAD-PS7.2-3 | - 0.1º | - 3.54 in | - 3.86 in. |
|
- 2832 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |