ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
UPC Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS596RAD2-3 | - 0.72º | - 3.35 in | - 2.68 in. |
|
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS599RAD2-3 | - 0.72º | - 3.35 in | - 3.86 in. |
|
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS596RCD2-3 | - 0.72º | - 3.35 in | - 2.68 in. |
|
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS599RCD2-3 | - 0.72º | - 3.35 in | - 3.86 in. |
|
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |
RKS5913RAD2-3 | - 0.72º | - 3.35 in | - 5.04 in. |
|
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote | - |
RKS5913RCD2-3 | - 0.72º | - 3.35 in | - 5.04 in. |
|
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote | - |