The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
176 - 200 of 244 | Results Per Page | View |
« 6 7 8 9 10 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 300 :1 - Parallel Shaft Gearhead - 260 - 6 Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - 19.4 [50 Hz] 15.9 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 23 [50 Hz] 19.4 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - 29 [60 Hz] 35 [50 Hz] - 200 [60 Hz] 166 [50 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - 58 [50 Hz] 48 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 69 [50 Hz] 58 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 111 [50 Hz] 92 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 134 [50 Hz] 110 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 184 [60 Hz] 220 [50 Hz] - 25 [50 Hz] 30 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 260 - 16 [50 Hz] 20 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 260 - 12.5 [50 Hz] 15 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 260 - 8.3 [50 Hz] 10 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - 260 - 5 [50 Hz] 6 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - 19.4 [50 Hz] 15.9 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 23 [50 Hz] 19.4 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - 29 [60 Hz] 35 [50 Hz] - 200 [60 Hz] 166 [50 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - 58 [50 Hz] 48 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 69 [50 Hz] 58 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 111 [50 Hz] 92 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 134 [50 Hz] 110 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 184 [60 Hz] 220 [50 Hz] - 25 [50 Hz] 30 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - 260 - 16 [50 Hz] 20 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - 260 - 12.5 [50 Hz] 15 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - 260 - 8.3 [50 Hz] 10 [60 Hz] Add To Cart
Request Quote
- Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - 260 - 5 [50 Hz] 6 [60 Hz] Add To Cart
Request Quote
176 - 200 of 244 | Results Per Page | View |
« 6 7 8 9 10 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved