The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
201 - 225 of 298 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP65

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
- 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - IP40 - 3.38 lb-in0.38 N·m - 80 ~ 4000 - 31 oz-in²5.60 kg·m² Request Quote Add To Cart
Request Quote
- 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - IP65 - 3.38 lb-in0.38 N·m - 80 ~ 4000 - 31 oz-in²5.60 kg·m² Request Quote Add To Cart
Request Quote
- 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - IP40 - 3.38 lb-in0.38 N·m - 80 ~ 4000 - 31 oz-in²5.60 kg·m² Request Quote Add To Cart
Request Quote
- 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - IP65 - 3.38 lb-in0.38 N·m - 80 ~ 4000 - 31 oz-in²5.60 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 14 mm - IP40 - 5.63 lb-in0.64 N·m - 80 ~ 4000 - 48 oz-in²8.75 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 14 mm - IP65 - 5.63 lb-in0.64 N·m - 80 ~ 4000 - 48 oz-in²8.75 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP40 - 25 lb-in2.9 N·m - 16 ~ 800 - 550 oz-in²100 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 7/8 in. - IP40 - 50 lb-in5.7 N·m - 8 ~ 400 - 2500 oz-in²460 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 in. - IP40 - 76 lb-in8.6 N·m - 5.3 ~ 267 - 5500 oz-in²1000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP40 - 101 lb-in11.5 N·m - 4 ~ 200 - 9300 oz-in²1700 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP40 - 145 lb-in16.4 N·m - 2.7 ~ 133 - 21000 oz-in²3900 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP40 - 240 lb-in27.4 N·m - 1.6 ~ 80 - 51000 oz-in²9300 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 7/8 in. - IP40 - 450 lb-in51.6 N·m - 0.8 ~ 40 - 98000 oz-in²18000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 7/8 in. - IP40 - 610 lb-in70 N·m - 0.4 ~ 20 - 200000 oz-in²37000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP40 - 25 lb-in2.9 N·m - 16 ~ 800 - 550 oz-in²100 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP40 - 50 lb-in5.7 N·m - 8 ~ 400 - 2500 oz-in²460 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP40 - 76 lb-in8.6 N·m - 5.3 ~ 267 - 5500 oz-in²1000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP40 - 101 lb-in11.5 N·m - 4 ~ 200 - 9300 oz-in²1700 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP40 - 145 lb-in16.4 N·m - 2.7 ~ 133 - 21000 oz-in²3900 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP40 - 240 lb-in27.4 N·m - 1.6 ~ 80 - 51000 oz-in²9300 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP40 - 450 lb-in51.6 N·m - 0.8 ~ 40 - 98000 oz-in²18000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP40 - 610 lb-in70 N·m - 0.4 ~ 20 - 200000 oz-in²37000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP65 - 25 lb-in2.9 N·m - 16 ~ 800 - 550 oz-in²100 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 7/8 in. - IP65 - 50 lb-in5.7 N·m - 8 ~ 400 - 2500 oz-in²460 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 in. - IP65 - 76 lb-in8.6 N·m - 5.3 ~ 267 - 5500 oz-in²1000 kg·m² Request Quote Add To Cart
Request Quote
201 - 225 of 298 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved