This category has 2,101 items. Only the first 1000 records are returned.

Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
251 - 275 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Terminal Box - 39 [50 Hz] 32 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Terminal Box - 47 [50 Hz] 39 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Terminal Box - 49 [60 Hz] 60 [50 Hz] - 30 [50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Terminal Box - 59 [60 Hz] 70 [50 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 20 [50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 16 [50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 15 [50 Hz] 18 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 70 - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 3.4 [60 Hz] 3.9 [200 VAC, 50 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 4.7 [200 VAC, 50 Hz] 4.1 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 5.7 [60 Hz] 6.6 [200 VAC, 50 Hz] - 300 [200 VAC, 50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 7.9 [200 VAC, 50 Hz] 6.9 [60 Hz] - 250 [200 VAC, 50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 9.9 [200 VAC, 50 Hz] 8.5 [60 Hz] - 200 [200 VAC, 50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 11.8 [200 VAC, 50 Hz] 10.6 [60 Hz] - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 16.5 [200 VAC, 50 Hz] 14.1 [60 Hz] - 120 [200 VAC, 50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 19.7 [200 VAC, 50 Hz] 16.8 [60 Hz] - 100 [200 VAC, 50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 24 [200 VAC, 50 Hz] 20 [60 Hz] - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 30 [200 VAC, 50 Hz] 25 [60 Hz] - 60 [200 VAC, 50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 36 [200 VAC, 50 Hz] 30 [60 Hz] - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 43 [200 VAC, 50 Hz] 37 [60 Hz] - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 54 [200 VAC, 50 Hz] 46 [60 Hz] - 30 [200 VAC, 50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 64 [200 VAC, 50 Hz] 55 [60 Hz] - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 70 [200 VAC, 50 Hz] 69 [60 Hz] - 20 [200 VAC, 50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
251 - 275 of 1000 | Results Per Page | View |
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved