Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BXM6200-100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 480 lb-in55.30 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-5 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-10 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-15 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 77 lb-in8.8 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-20 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-30 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 148 lb-in16.80 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-50 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 240 lb-in28 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-100 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 460 lb-in52.7 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-200 | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-10FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-15FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 73 lb-in8.3 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-20FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-30FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 146 lb-in16.60 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-50FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 240 lb-in27.60 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6200M-100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 480 lb-in55.30 N·m | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-5 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 52 lb-in5.9 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-10 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 103 lb-in11.70 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-15 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 155 lb-in17.6 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-20 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 200 lb-in23.40 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-30 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 290 lb-in33.50 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-50 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 490 lb-in55.90 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-100 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-200 | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 610 lb-in70 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-5FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 48 lb-in5.50 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BXM6400-10FR | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 98 lb-in11.1 N·m | Brake Type - | Variable Speed Range (r/min) - | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |