Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM230HP-50FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HP-100FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM230HP-200FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-5FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-10FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-15FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-20FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 30 lb-in3.4 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-30FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 45 lb-in5.1 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-50FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-100FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM460SHP-200FR | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 300 lb-in34 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-5FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 16 lb-in1.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-10FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 33 lb-in3.8 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-15FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-20FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 68 lb-in7.7 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-30FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 97 lb-in11 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-50FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 168 lb-in19 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-100FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 330 lb-in38 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5120HP-200FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 680 lb-in77 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-5S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-10S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-15S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 114 lb-in12.9 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-20S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 152 lb-in17.2 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-30S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 210 lb-in24.6 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6300SHP-50S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41.1 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |