Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS3-50M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 23 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS3-50MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 23 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS3-50MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 23 | Resolution (mm) - 0.015 | Stroke (mm) - 500 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-05 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-05CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-05CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-05M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-05MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-05MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 50 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-10 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-10CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-10CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-10M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-10MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-10MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 100 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-15 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-15CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-15CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-15M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-15MCA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-15MCI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 150 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-20 | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZS4-20CA | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-20CI | - Motorized Linear Slide with Controller | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZS4-20M | - Motorized Linear Slide | Power Supply - 24 VDC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 45 | Resolution (mm) - 0.015 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |