Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Resolution (mm) |
Stroke (mm) |
Controller |
Controller Included |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZHS6C-20 | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-20A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-20I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-20M | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-20MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-20MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 200 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-25 | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-25A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-25I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-25M | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-25MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-25MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 250 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-30 | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-30A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-30I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-30M | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-30MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-30MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 300 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-40 | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-40A | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-40I | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-40M | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |
EZHS6C-40MA | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Absolute | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-40MI | - Motorized Linear Slide with Controller | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 400 | Controller - Incremental | Controller Included - Yes | List Price - |
Add To Cart
Request Quote |
EZHS6C-50 | - Motorized Linear Slide | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max Thrust Force (N) - 184 | Resolution (mm) - 0.01 | Stroke (mm) - 500 | Controller - | Controller Included - No | List Price - |
Add To Cart
Request Quote |