This category has 3,289 items. Only the first 1000 records are returned.

51 - 75 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 75 W (1/10 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
51 - 75 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved