Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4LYE015ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LYE020ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LYE025ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LYE030ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LYE040ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4LYE050ARMC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Left Side) | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - 30.86 lb14 kg | Thrust - 28.1 lb125 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXE050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 28.1 lb125 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD005ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD010ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4RXD015ARMK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor (Right Side) | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |