DC Input brushless DC motors for use with BLV Series R Type Drivers.

101 - 125 of 159 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Cable Direction

  • Opposite Output Shaft Side
  • Output Shaft Side

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 5 :1 - 15 mm - 8 lb-in0.86 N·m - Not Equipped - - 0.2 ~ 800 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - Not Equipped - - 0.1 ~ 400 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - Not Equipped - - 0.067 ~ 267 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - Not Equipped - - 0.05 ~ 200 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - Not Equipped - - 0.033 ~ 133 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 50 :1 - 15 mm - 73 lb-in8.2 N·m - Not Equipped - - 0.02 ~ 80 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Parallel Shaft Gearhead - 100 :1 - 15 mm - 142 lb-in16 N·m - Not Equipped - - 0.01 ~ 40 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7 lb-in0.81 N·m - Not Equipped - - 0.2 ~ 800 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 14 lb-in1.6 N·m - Not Equipped - - 0.1 ~ 400 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 21 lb-in2.4 N·m - Not Equipped - - 0.067 ~ 267 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 28 lb-in3.2 N·m - Not Equipped - - 0.05 ~ 200 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - Not Equipped - - 0.033 ~ 133 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 72 lb-in8.1 N·m - Not Equipped - - 0.02 ~ 80 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 143 lb-in16.2 N·m - Not Equipped - - 0.01 ~ 40 Request Quote - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 288 lb-in32.5 N·m - Not Equipped - - 0.005 ~ 20 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 10 :1 - 22 mm - 101 lb-in11.4 N·m - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 15 :1 - 22 mm - 151 lb-in17.1 N·m - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 20 :1 - 22 mm - 203 lb-in22.9 N·m - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 30 :1 - 22 mm - 290 lb-in32.8 N·m - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 50 :1 - 22 mm - 487 lb-in55 N·m - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 10 :1 - 22 mm - 101 lb-in11.4 N·m - Not Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 15 :1 - 22 mm - 151 lb-in17.1 N·m - Not Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 20 :1 - 22 mm - 203 lb-in22.9 N·m - Not Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 30 :1 - 22 mm - 290 lb-in32.8 N·m - Not Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote - Add To Cart
Request Quote
- 4.33 in.110 mm - 400 W (1/2 HP) - Parallel Shaft Gearhead - 50 :1 - 22 mm - 487 lb-in55 N·m - Not Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote - Add To Cart
Request Quote
101 - 125 of 159 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved