Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Permissible Overhung Load |
Permissible Thrust Load |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VES3T2-250S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 250 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-300S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 300 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-360S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 360 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 4.1 [50 Hz] 5 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |