The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable
226 - 238 of 238 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

IP65 Motor?

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - Yes - 101 lb-in11.5 N·m - 4 ~ 200 - 9300 oz-in²1700 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - Yes - 145 lb-in16.4 N·m - 2.7 ~ 133 - 21000 oz-in²3900 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - Yes - 240 lb-in27.4 N·m - 1.6 ~ 80 - 51000 oz-in²9300 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 7/8 in. - Yes - 450 lb-in51.6 N·m - 0.8 ~ 40 - 98000 oz-in²18000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 7/8 in. - Yes - 610 lb-in70 N·m - 0.4 ~ 20 - 200000 oz-in²37000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - Yes - 25 lb-in2.9 N·m - 16 ~ 800 - 550 oz-in²100 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - Yes - 50 lb-in5.7 N·m - 8 ~ 400 - 2500 oz-in²460 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - Yes - 76 lb-in8.6 N·m - 5.3 ~ 267 - 5500 oz-in²1000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - Yes - 101 lb-in11.5 N·m - 4 ~ 200 - 9300 oz-in²1700 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - Yes - 145 lb-in16.4 N·m - 2.7 ~ 133 - 21000 oz-in²3900 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - Yes - 240 lb-in27.4 N·m - 1.6 ~ 80 - 51000 oz-in²9300 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 22 mm - Yes - 450 lb-in51.6 N·m - 0.8 ~ 40 - 98000 oz-in²18000 kg·m² Request Quote Add To Cart
Request Quote
- 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - Yes - 610 lb-in70 N·m - 0.4 ~ 20 - 200000 oz-in²37000 kg·m² Request Quote Add To Cart
Request Quote
226 - 238 of 238 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved